Wireless control

Wireless control

Wireless temperature adjustment– from one central place in the house
The Danfoss Link package consists of three individual devices based on a two-way communication system within wireless technology.
 
Danfoss Link Central Controller
The Danfoss Link CC (Central Controller) main device lets you control the overall indoor heating in each of the rooms in the house. This is the central brain.
 
Danfoss Link Room Sensor
The Danfoss Link RS (Room Sensor) is optional and can be placed in each of the rooms you wish to control and adjust based on room temperature. This device is battery-operated which gives your customer the freedom to place it wherever he or she likes it to be.
 
Danfoss Link Floor Thermostat
Finally, the Danfoss Link FT (Floor Thermostat) is the relay device, which switches the heating element on and off.

Devilink™ FT is connected to the heating mats/cables placed underneath the floor. It communicates wirelessly with both Devilink™ CC and Devilink™ RS. Simply place the Devilink™ FT discreetly above the baseboard.

Devilink™ FT fits perfectly in a frame system (ELKO, ELJO and JUSSI) and is therefore easily replaceable with your customers existing thermostats.
 
Less installation time– wireless set-up in no time
 
The entire Danfoss Link system is easy to install. State-of-the art wireless technology requires a minimum of wiring work and is suitable for replacement of older systems. Simply replace the customer's old thermostat with a Danfoss Link FT (Floor Thermostat).

View Danfoss Link Flash demo


Intelligent heating systems

Intelligent heating systems

We constantly develop energy-saving heating systems.

With our heating system you get security and guarantee for quality.